feedback
Rate this webpage
Need
Support?

NCV7535V5C450GEVB: SPI Controlled H-Bridge Pre-Driver

The NCV7535V5C450GEVB Evaluation Board is a monolithic SPI controlled chip with enhanced feature set useful in automotive systems. Besides the SPI bus interface, the IC features an H?bridge pre?driver to control a DC?motor. This allows a highly integrated solution.

Evaluation Board Features
  • N?MOSFET Reverse Protection and Decoupling on the Main (Battery) Supply
  • On?board +5 V LDO
  • MCU with USB Interface Controlling NCV7535
  • One?row Pin Header, providing the Circuit Signals, enables Easy Insertion of the Evaluation Board into a more Complex Application Setup
  • On?board Current Sensing Shunt Resistor and Operational Amplifier
  • Good Thermal Connection of the Power MOSFETs allowing High Current Capability
  • Oscilloscope Test?points on all Important Signals
  • M4 Screw Connectors for Power Signals (Battery, Ground, Output)
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCV7535V5C450GEVB Active
Pb-free
SPI Controlled H-Bridge Pre-Driver NCV7535DBR2G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Manual NCV7535 SPI Controlled H-Bridge Pre-Driver Evaluation Board User's Manual EVBUM2506/D - 2113 KB  0 
Eval Board: BOM NCV7535V5C450GEVB Bill of Materials (ROHS Compliant) NCV7535V5C450GEVB_BOM_ROHS - 146 KB  0 
Eval Board: Schematic NCV7535V5C450GEVB Schematic NCV7535V5C450GEVB_SCHEMATIC - 158 KB  0 
Eval Board: Test Procedure NCV7535V5C450GEVB Test Procedure NCV7535V5C450GEVB_TEST_PROCEDURE - 286 KB  0 
Software NCV7535V5C450GEVB GUI Files NCV7535V5C450GEVB_GUI _Files - 47001 KB  1 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.