FLEXMOS Hex Low-Side MOSFET Pre-Driver Demonstration Board

Overview

The NCV7520 is a six-channel MOSFET pre-driver for automotive applications. It features smart controls and diagnostics communicated through a SPI bus or with parallel inputs. For each of the devices channels, the drain voltage is monitored for fault conditions. The device features fully programmable shorted load fault detection thresholds, fault recovery mode, and blanking timers. All aspects of the device are able to be accessed in a visual way when connected to a PC running the NCV7520 Demo Software. The board is connected through USB via the on-board Arduino UNO that is used as an interface to communicate with the device. LEDs on the board show which channels are on and by which means (SPI or parallel input) as well as confirm the status of the on-board LDOs and the status of the RSTB and ENB pins. The board has several ways to provide power to it for ease of use through banana jacks, screw terminals, or the DC adapter jack mounted beneath the board. Brief demo modes can be accessed through the GUI.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

FLEXMOS Hex Low-Side MOSFET Pre-Driver Demonstration Board

Evaluation Board

No

Active

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCV7520GEVB_BOM_ROHS

0

Eval Board: BOM

167.94 KB

EN

Eval Board: BOM

May 13, 2019

More Details

NCV7520GEVB_MANUAL

0

Eval Board: Manual

464.9 KB

EN

Eval Board: Manual

May 13, 2019

More Details

NCV7520GEVB_SCHEMATIC

0

Eval Board: Schematic

637.95 KB

EN

Eval Board: Schematic

May 13, 2019

More Details

NCV7520GEVB_GERBER

0

Eval Board: Gerber

157.7 KB

EN

Eval Board: Gerber

May 13, 2019

More Details

NCV7520GEVB_TEST_PROCEDURE

0

Eval Board: Test Procedure

247.81 KB

EN

Eval Board: Test Procedure

May 13, 2019

More Details

NCV7520GEVB_SOFTWARE

0

Software

50.18 KB

EN

Software

May 13, 2019

More Details

Show More