3 MHz, 2 A, High Efficiency, Low Ripple, Adjustable Output Voltage, Synchronous Buck Converter

Overview

The NCV6323C/D, a family of synchronous buck converters, which is optimized to supply different sub systems of portable applications powered by one cell Li-ion or three cell Alkaline/NiCd/NiMH batteries. The devices are able to deliver up to 2 A on an external adjustable voltage range from 0.6 V to 3.3 V. Operation with 3 MHz switching frequency allows employing small size inductor and capacitors. Input supply voltage feed-forward control is employed to deal with wide input voltage range. Synchronous rectification PWM offers improved system efficiency. The NCV6323C is in a space saving, low profile 2.0 × 2.0 × 0.75 mm WDFN−8 package.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

3 MHz, 2 A, High Efficiency, Low Ripple, Adjustable Output Voltage, Synchronous Buck Converter

Evaluation Board

No

Active

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCV6323DGEVB_GERBER

0

Eval Board: Gerber

96.26 KB

EN

Eval Board: Gerber

April 12, 2018

More Details

NCV6323DGEVB_BOM_ROHS

0

Eval Board: BOM

90.11 KB

EN

Eval Board: BOM

April 12, 2018

More Details

NCV6323DGEVB_TEST_PROCEDURE

0

Eval Board: Test Procedure

83.97 KB

EN

Eval Board: Test Procedure

April 12, 2018

More Details

NCV6323DGEVB_SCHEMATIC

0

Eval Board: Schematic

30.72 KB

EN

Eval Board: Schematic

April 12, 2018

More Details

EVBUM2555/D

0

Eval Board: Manual

254.98 KB

EN

Eval Board: Manual

November 01, 2019

More Details

Show More