NCP59801 DFNW-8 3x3 1V2 EVAL BOARD

Overview

The demo board supports the PMOS LDO regulator NCV59801 in DFNW8 3 x 3 mm package with fixed output voltage and input voltage in range from 1.6 V up to 5.5 V. It is a 1 A very low dropout device equipped with PMOS pass transistor. The device provides very stable, accurate output voltage with low noise suitable for space constrained, noise sensitive applications. In order to optimize performance for battery operated portable applications, the NCV59801 features low Iq consumption. The device is available with or without active discharge feature.

Size: 50mm x 50mm x 12mm

  • Communication Systems
  • In-Vehicle Networking
  • Telematics, Infotainment and Clusters
  • General Purpose Automotive
  • Input Voltage Range: 1.6 V to 5.5 V
  • Fixed Output Voltage from 0.6 V up to 5.0 V
  • 1.0% Accuracy over Temperature, 0.7% VOUT @ 25°C
  • Ultra-Low Dropout: Typ. 120 mV at 1000 mA
  • Very Low Bias Input Current of Typ. 35 uA
  • Logic Level Enable Input for ON/OFF Control
  • Output Active Discharge Option Available
  • Stable with a 4.7 uF Ceramic Capacitor
  • Available in DFNW8 3 mm x 3 mm x 0.75 mm package
  • This is a Pb-Free Device

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

NCP59801 DFNW-8 3x3 1V2 EVAL BOARD

Evaluation Board

No

Active

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCV59801CML120TCGEVB_SCHEMATIC

0

Eval Board: Schematic

30.72 KB

EN

Eval Board: Schematic

August 29, 2022

More Details

NCV59801CML120TCGEVB_TEST_PROCEDURE

0

Eval Board: Test Procedure

137.22 KB

EN

Eval Board: Test Procedure

August 29, 2022

More Details

NCV59801CML120TCGEVB_BOM_ROHS

0

Eval Board: BOM

26.62 KB

EN

Eval Board: BOM

August 29, 2022

More Details

NCV59801CML120TCGEVB_GERBER

0

Eval Board: Gerber

67.58 KB

EN

Eval Board: Gerber

August 29, 2022

More Details

Show More