feedback
Rate this webpage
Need
Support?

NCV48220D50GEVB: 150 mA Very Low Quiescent Current LDO Regulator with Charge Pump Boost Converter Evaluation Board

The NCV48220EVB Evaluation Board is designed to effectively evaluate the NCV48220, which is very low quiescent current 150 mA LDO regulator with integrated battery voltage charge pump boost converter for automotive applications requiring full functionality during battery voltage drop events (e.g. cranking). The NCV48220 require very low number of external components. Very low quiescent current as low as 35 µA typical for NCV48220 makes it suitable for applications permanently connected to battery requiring very low quiescent current. The Enable function can be used for further decrease of quiescent current down to 1 µA. The NCV48220 contains protection functions as current limit, thermal shutdown and reverse bias current protection.
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCV48220D50GEVB Active
Pb-free
150 mA Very Low Quiescent Current LDO Regulator with Charge Pump Boost Converter Evaluation Board NCV48220D50R2G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM NCV48220D50GEVB_BOM_ROHS.REV0.PDF NCV48220D50GEVB_BOM_ROHS.rev0 - 83 KB  0 
Eval Board: Schematic NCV48220D50GEVB_SCHEMATIC.REV0.PDF NCV48220D50GEVB_SCHEMATIC.rev0 - 59 KB  0 
Eval Board: Test Procedure NCV48220D50GEVB_TEST_PROCEDURE.REV0.PDF NCV48220D50GEVB_TEST_PROCEDURE.rev0 - 132 KB  0 
Eval Board: Gerber NCV48220D50GEVB_GERBERS.REV0.ZIP NCV48220D50GEVB_GERBERS.rev0 - 78 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.