feedback
Rate this webpage
Need
Support?

NCV47822PAAJGEVB: NCV47822 EVAL BOARD

The NCV47822PAAJGEVB Evaluation Board dual channel High Side Switch (HSS) with 250 mA per channel is designed for use in harsh automotive environments. The device has a high peak input voltage tolerance and reverse input voltage, reverse bias, overcurrent and overtemperature protections. The integrated current sense feature (adjustable by resistor connected to CSO pin for each channel) provides diagnosis and system protection functionality. The CSO pin output current creates voltage drop across CSO resistor which is proportional to output current of each channel. Extended diagnostic features in OFF state are also available and controlled by dedicated input and output pins.
Features and Applications

Features

  • Two Independent Enable Inputs (3.3 V Logic Compatible)
  • Adjustable Current Limits: up to 350 mA
  • Diagnostic Features: Short to Battery and Open Load detection in OFF State Internal Components for OFF State Diagnostics Open Collector Flag Output
  • Output Current per Channel: up to 250 mA
  • Protection: Current Limitation, Thermal Shutdown, Reverse Input Voltage

Benefits

  • Save battery life - quiescent current down to 10µA max.
  • Current sense feature provides diagnosis and system protection functionality.
  • Provide diagnosis and system protection functionality.
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCV47822PAAJGEVB Active
Pb-free
NCV47822 EVAL BOARD NCV47822PAAJR2G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM NCV47822PAAJGEVB Bill Of Materials (ROHS Compliant) NCV47822PAAJGEVB_BOM_ROHS - 54 KB  0 
Eval Board: Gerber NCV47822PAAJGEVB Gerber Layout Files (Zip Format) NCV47822PAAJGEVB_GERBER.zip - 117 KB  0 
Eval Board: Schematic NCV47822PAAJGEVB Schematic NCV47822PAAJGEVB_SCHEMATIC - 79 KB  0 
Eval Board: Test Procedure NCV47822PAAJGEVB Test Procedure NCV47822PAAJGEVB_TEST_PROCEDURE - 762 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.