NCV12711 EVB 12V/1A SSR secondary side regulation

Overview

The evaluation board NCV12711SSRGEVB is wide input range secondary-side-regulated flyback converter for automotive applications capable deliver up to 12W (12V/1A) on its output.
The converter is built with the NCV12711 operated in current-mode control at 100 kHz. This control circuit offers many features to build an energy-efficient converter with all the needed protections like cycle-by-cycle current limit with a 250-mV sense voltage, over-current protection (OCP) and over-voltage protection (OVP) on the VCC pin.
The controller drives an N-channel MOSFET as with any classical flyback converter at a user-adjustable switching frequency. The secondary side hosts a low-Vf diode for efficient rectification in continuous conduction mode (CCM).

  • • Internal 20-mA current source for lossless start-up sequence and self-supply operation
  • • Smooth start-up sequence with frequency sweep
  • • Internal operational amplifier with precise 2.5-V reference voltage
  • • Current-mode control operation
  • • Short circuit protection
  • • Over voltage protection
  • • User-Adjustable Soft-Start Ramp
  • • Shutdown threshold for external disable
  • • 0% duty ratio mode for low standby power
  • • Input Voltage UVLO with Hysteresis

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

NCV12711 EVB 12V/1A SSR secondary side regulation

Evaluation Board

No

Active

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCV12711_LTSPICE_MODEL

0

Models

64.51 KB

EN

Models

July 04, 2023

More Details

Eval Board: Manual

May 01, 2022

More Details

NCV12711SSRGEVB_BOM_ROHS

0

Eval Board: Gerber

472.06 KB

EN

Eval Board: Gerber

May 26, 2022

More Details

NCV12711SSRGEVB_GERBER

1

Eval Board: Gerber

288.77 KB

EN

Eval Board: Gerber

May 26, 2022

More Details

NCV12711SSRGEVB_SCHEMATIC

2

Eval Board: Schematic

979.97 KB

EN

Eval Board: Schematic

May 26, 2022

More Details

NCV12711SSRGEVB_TEST_PROCEDURE

0

Eval Board: Test Procedure

497.66 KB

EN

Eval Board: Test Procedure

May 26, 2022

More Details

Show More