Low Cost Single Channel LED Driver Evaluation Board

Overview


The NCS29001DGEVB evaluation board is designed to quickly evaluate the NCS29001, an integrated LED driver used in LCD display backlighting applications. A configurable bill of materials allows the designer to create a highly efficient solution for a variety of LCD screen sizes. The NCS29001 device uses a boost type converter to deliver constant current in a string of LEDs. High accuracy PWM dimming is supported for a frequency up to 500 Hz . The integrated soft start function provides excellent control during the power up sequence to avoid current overshoot. Further, the device protects against output overvoltage, open and short LED, and thermal overload. For more information please see the data sheet. The NCS29001 is offered in the cost effective SOIC14 package.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

Low Cost Single Channel LED Driver Evaluation Board

Evaluation Board

No

Active

$70

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCS29001DGEVB_TEST_PROCEDURE

0

Eval Board: Test Procedure

98.3 KB

EN

Eval Board: Test Procedure

May 23, 2014

More Details

NCS29001DGEVB_SCHEMATIC

0

Eval Board: Schematic

33.79 KB

EN

Eval Board: Schematic

May 23, 2014

More Details

NCS29001DGEVB_GERBER

0

Eval Board: Gerber

90.11 KB

EN

Eval Board: Gerber

May 23, 2014

More Details

NCS29001DGEVB_BOM_ROHS

0

Eval Board: BOM

31.74 KB

EN

Eval Board: BOM

May 23, 2014

More Details

EVBUM2213/D

0

Eval Board: Manual

142.34 KB

EN

Eval Board: Manual

November 01, 2019

More Details

Show More