NCP81296GEVB Hot Swap Smart Fuse Evaluation Board

Overview

  • Hot-Swap, Hot-Plug
  • Server standby rails
  • Routers and switches
  • Industrial PC
  • 12-V (typ) operation
  • Enable Input
  • ~55 A current limit (default), programmable current limit using onboard resistor R19
  • Hiccup Mode for Following Protection Featureso Current-limit after Delayo Fast Short-circuit Protectiono Over-Temperature Shutdowno Excessive Soft-start Duration
  • Programmable output voltage slew rate control C4
  • An additional opportunity to insert a current loop to control the input or output currentthrough the device (M9, M10 and M11, M12), respectively. By default are shorted.
  • TVS diode for input transient protection
  • On-board Schottky diode at output prevents negative spike during overcurrent faults
  • LED status indications

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

NCP81296GEVB Hot Swap Smart Fuse Evaluation Board

Evaluation Board

No

Active

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP81296GEVB_GERBER

0

Eval Board: Gerber

391.17 KB

EN

Eval Board: Gerber

September 25, 2020

More Details

NCP81296GEVB_SCHEMATIC

0

Eval Board: Schematic

252.93 KB

EN

Eval Board: Schematic

September 25, 2020

More Details

NCP81296GEVB_BOM_ROHS

0

Eval Board: BOM

132.1 KB

EN

Eval Board: BOM

October 02, 2020

More Details

NCP81296GEVB_TEST_PROCEDURE

0

Eval Board: Test Procedure

173.06 KB

EN

Eval Board: Test Procedure

September 25, 2020

More Details

Show More