feedback
Rate this webpage
Need
Support?

NCP81239REFGEVB: USB Power Delivery 4 Switch Buck Boost Controller Evaluation Board

The NCP81239REFGEVB USB Power Delivery (PD) Controller Evaluation Board is a synchronous buck boost that is optimized for converting battery voltage or adapter voltage into power supply rails required in notebook, tablet, and desktop systems, as well as many other consumer devices using USB PD standard and C-Type cables. The NCP81239REFGEVB is fully compliant to the USB Power Delivery Specification when used in conjunction with a USB PD or C-Type Interface Controller.

This board is designed to be used with the NCP81239LOADGEVK

Features and Applications

Features

  • Slew rate control during transition
  • I2C interface
  • Switching frequency from 150 kHz to 1200 kHz
  • 4.5 V to 28 V operating range
  • Supports USB-PD, QC2.0, and QC3.0 profiles
  • Overvoltage and overcurrent protection

Benefits

  • Allow easy implementation for USB-PD specification
  • Allows for uC to interface to device to meet USB-PD power requirements
  • Optimize efficiency and size trade-off
  • Wide operating range for various applications

Applications

  • USB Type-C
  • Computing
  • Consumer
  • Point of Sales
  • USB PD
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCP81239REFGEVB Active
USB Power Delivery 4 Switch Buck Boost Controller Evaluation Board NCP81239MNTXG NTTFS4C06NTAG
NTTFS4C13NTAG
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Test Procedure NCP81239REFGEVB Test Procedure NCP81239REFGEVB_TEST_PROCEDURE - 351 KB  0 
Eval Board: BOM NCP81239REFGEVB Bill Of Materials (ROHS Compliant) NCP81239REFGEVB_BOM_ROHS.pdf - 122 KB  2 
Eval Board: Schematic NCP81239REFGEVB Schematic NCP81239REFGEVB_SCHEMATIC - 354 KB  0 
Eval Board: Gerber NCP81239REFGEVB Gerber Layout Files (Zip Format) NCP81239REFGEVB_GERBER.zip - 1207 KB  2 
Video USB Power Delivery 4-Switch Buck Boost Controller Evaluation Kit - NCP81239LOADGEVK WVD17638/D   
Previously Viewed Products
Clear List

Featured Video
USB Power Delivery 4-Switch Buck Boost Controller Evaluation Kit - NCP81239LOADGEVK
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.