feedback
Rate this webpage
Need
Support?

NCP781BMN033TAGEVB: NCP781 3.3V Very High Voltage Tolerant Linear Regulator with Enable Function Demoboard

The demoboard supports the very high−voltage tolerant linear regulator NCP781 in DFN6 3.3 x 3.3 package with fixed output voltage 3.3 V. The ENABLE function allows turn the device to low consumption mode with quiescent current about 1 uA. The device is able to withstand continuous DC or transient input voltages up to 150 V. The small output capacitor 0.1 uF is sufficient for stable behavior and allows smaller PCB design at space constraining applications. Size: 50mm x 50mm x 19mm
Features and Applications

Features

  • Wide Input Voltage Range: 6 V to 150 V
  • Output Voltage Versions: Fixed 3.3 V
  • ±2.5% Accuracy at Room Temperature
  • Very Low Quiescent Current of Typ. 25 uA
  • Standby Current: 1 uA
  • Stable with a 0.1 uF Ceramic Output Capacitor
  • Very High PSRR: 83/56 dB@1/100 kHz
  • Thermal Shutdown and Current Limit Protection
  • Available in Thermally Enhanced DFN6 3.3 x 3.3, 0.65P Package
  • Ideal for Harsh Environments
  • These are Pb−free Devices

Applications

  • Telecom, Industrial
  • Bias Power Supplies, Led Lighting
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCP781BMN033TAGEVB Active
Pb-free
NCP781 3.3V Very High Voltage Tolerant Linear Regulator with Enable Function Demoboard NCP781BMN033TAG
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM NCP781BMN033TAGEVB Bill Of Materials (ROHS Compliant) NCP781BMN033TAGEVB_BOM_ROHS - 93 KB  1 
Eval Board: Gerber NCP781BMN033TAGEVB Gerber Layout Files (ZIP Format) NCP781BMN033TAGEVB_demo board_gerber - 40 KB  0 
Eval Board: Schematic NCP781BMN033TAGEVB Schematic NCP781BMN033TAGEVB_SCHEMATIC - 53 KB  0 
Eval Board: Test Procedure NCP781BMN033TAGEVB Test Procedure NCP781BMN033TAGEVB_TEST_PROCEDURE - 83 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.