NCP702SN28T1GEVB: 2.8 V LDO Linear Regulator Evaluation Board
![]() The NCP702 is a high performance 200mA Low Dropout Linear Regulator. This device delivers excellent noise and dynamic performance. Thanks to its adaptive ground current feature the device consumes only 10µA of quiescent current at no-load condition. The regulator features ultra-low noise of 11µVRMS, the PSRR of 68dB at 1kHz and very good load/line transient performance. Such excellent dynamic parameters and small package size make the device an ideal choice for powering the precision analog and noise sensitive circuitry in portable applications. The LDO achieves this ultra-low noise level without the need for a noise bypass capacitor. A Logic EN input provides ON/OFF control of the output voltage. When the EN is low the device consumes as low as typ. 10nA from the IN terminal. The device is fully protected in case of output overload, output short circuit condition and overheating assuring a very robust design. This demonstration board operates from a dc input voltage: VIN ≤ 5.5V and produces fixed output voltage which is set internally within the IC. External waveform generator could be connected to the EN (Enable) pin in order to verify the ON/OFF operation. |
Product | Status | Compliance | Short Description | Parts Used | Action | |
---|---|---|---|---|---|---|
NCP702SN28T1GEVB | Active |
|
2.8 V LDO Linear Regulator Evaluation Board | NCP702SN28T1G |
Type | Document Title | Document ID/Size | Rev |
Eval Board: BOM | NCP702SN28T1GEVB Bill of Materials ROHS Compliant | NCP702SN28T1GEVB_BOM_ROHS.PDF - 71.0 KB | 0 |
Eval Board: Gerber | NCP702SN28T1GEVB Gerber Layout Files (Zip Format) | NCP702SN28T1GEVB_GERBER.ZIP - 31.0 KB | 0 |
Eval Board: Schematic | NCP702SN28T1GEVB Schematic | NCP702SN28T1GEVB_SCHEMATIC.PDF - 37.0 KB | 0 |
Eval Board: Test Procedure | NCP702SN28T1GEVB Test Procedure | NCP702SN28T1GEVB_TEST_PROCEDURE.PDF - 205.0 KB | 0 |
Support |
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.