3.3 V LDO Linear Regulator Evaluation Board

Overview

The NCP702 is a high performance 200mA Low Dropout Linear Regulator. This device delivers excellent noise and dynamic performance. Thanks to its adaptive ground current feature the device consumes only 10µA of quiescent current at no-load condition.

The regulator features ultra-low noise of 11µVRMS, the PSRR of 68dB at 1kHz and very good load/line transient performance. Such excellent dynamic parameters and small package size make the device an ideal choice for powering the precision analog and noise sensitive circuitry in portable applications. The LDO achieves this ultra-low noise level without the need for a noise bypass capacitor.

A Logic EN input provides ON/OFF control of the output voltage. When the EN is low the device consumes as low as typ. 10nA from the IN terminal. The device is fully protected in case of output overload, output short circuit condition and overheating assuring a very robust design.

This demonstration board operates from a dc input voltage: VIN ≤ 5.5V and produces fixed output voltage which is set internally within the IC. External waveform generator could be connected to the EN (Enable) pin in order to verify the ON/OFF operation.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

3.3 V LDO Linear Regulator Evaluation Board

Evaluation Board

No

Active

$37.8001

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP702MX33TCGEVB_BOM_ROHS.PDF

0

Eval Board: BOM

71.68 KB

EN

Eval Board: BOM

May 15, 2012

More Details

NCP702MX33TCGEVB_SCHEMATIC.PDF

0

Eval Board: Schematic

28.67 KB

EN

Eval Board: Schematic

May 15, 2012

More Details

NCP702MX33TCGEVB_GERBER.ZIP

0

Eval Board: Gerber

30.72 KB

EN

Eval Board: Gerber

May 15, 2012

More Details

NCP702MX33TCGEVB_TEST_PROCEDURE.PDF

0

Eval Board: Test Procedure

247.81 KB

EN

Eval Board: Test Procedure

May 15, 2012

More Details

Show More