feedback
Rate this webpage
Need
Support?

NCP59152DSADGEVB:  1.5 A Adjustable VLDO Regulator Evaluation Board

The NCP59152 is a high precision, very low dropout, low ground current voltage regulator. The device is capable of providing an output of 1.5 A with a typical dropout voltage lower than 300 mV at full load. The NCP59152 features internal protections of output current limiting, built-in thermal shutdown and reverse output current while withstanding up to 18 V max input voltage. This device is available in D2PAK-5 and DFN8 packages.

Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCP59152DSADGEVB Active
Pb-free
1.5 A Adjustable VLDO Regulator Evaluation Board NCP59152DSADJR4G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM NCP59152DSADGEVB Bill of Materials ROHS Compliant NCP59152DSADGEVB_BOM_ROHS.PDF - 41.0 KB  0 
Eval Board: Gerber NCP59152DSADGEVB Gerber Layout Files (Zip Format) NCP59152DSADGEVB_GERBER.ZIP - 26.0 KB  0 
Eval Board: Schematic NCP59152DSADGEVB Schematic NCP59152DSADGEVB_SCHEMATIC.PDF - 40.0 KB  0 
Eval Board: Test Procedure NCP59152DSADGEVB Test Procedure NCP59152DSADGEVB_TEST_PROCEDURE.PDF - 51.0 KB  0 
Video 1.5 A Adjustable VLDO Regulator Evaluation Board - NCP59152DSADGEVB WVD17667/D   
Previously Viewed Products
Clear List

Featured Video
1.5 A Adjustable VLDO Regulator Evaluation Board - NCP59152DSADGEVB

More Videos ...

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.