NCP51820GAN1GEVB: NCP51820 GaN driver evaluation board for 650 V, 50 mOhm E-mode GaN HEMT
![]() |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Parts Used | Action | |
---|---|---|---|---|---|---|
NCP51820GAN1GEVB | Active |
|
NCP51820 GaN driver evaluation board for 650 V, 50 mOhm E-mode GaN HEMT | NCP51820AMNTWG |
Technical Documents
Type | Document Title | Document ID/Size | Rev |
Eval Board: BOM | NCP51820GAN1GEVB Bill of Materials (ROHS Compliant) | NCP51820GAN1GEVB_BOM_ROHS - 229 KB | 2 |
Eval Board: Gerber | NCP51820GAN1GEVB Gerber Layout Files (Zip Format) | NCP51820GAN1GEVB_GERBER - 316 KB | 0 |
Eval Board: Schematic | NCP51820GAN1GEVB Schematic | NCP51820GAN1GEVB_SCHEMATIC - 22 KB | 0 |
Eval Board: Test Procedure | NCP51820GAN1GEVB Test Procedure | NCP51820GAN1GEVB_TEST_PROCEDURE - 754 KB | 0 |
Support |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.