NCP5106BA36WGEVB: 36 W Ballast Evaluation Board
![]() |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Parts Used | Action | |
---|---|---|---|---|---|---|
NCP5106BA36WGEVB | Active |
|
36 W Ballast Evaluation Board | NCP5106BPG |
Technical Documents
Type | Document Title | Document ID/Size | Rev |
Eval Board: BOM | NCP5106BA36WGEVB Bill of Materials | NCP5106BA36WGEVB_BOM_ROHS.PDF - 102.0 KB | 0 |
Eval Board: Gerber | NCP5106BA36WGEVB Gerber Layout Files (Zip Format) | NCP5106BA36WGEVB_GERBERS.ZIP - 19.0 KB | 0 |
Eval Board: Schematic | NCP5106BA36WGEVB Schematic | NCP5106BA36WGEVB_SCHEMATIC.PDF - 122.0 KB | 0 |
Eval Board: Test Procedure | NCP5106BA36WGEVB Test Procedure | NCP5106BA36WGEVB_TEST_PROCEDURE.PDF - 249.0 KB | 0 |
Eval Board: Manual | NCP5106BA36WGEVB Manual | EVBUM2154/D - 215.0 KB | 1 |
Support |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.