NCP5104BA36WGEVB: 36 W Ballast Evaluation Board
![]() |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Parts Used | Action | |
---|---|---|---|---|---|---|
NCP5104BA36WGEVB | Active |
|
36 W Ballast Evaluation Board | NCP5104DR2G |
Technical Documents
Type | Document Title | Document ID/Size | Rev |
Eval Board: BOM | NCP5104BAL36WEVB Bill of Materials ROHS Compliant | NCP5104BAL36WEVB_BOM_ROHS.PDF - 26.0 KB | 0 |
Eval Board: Gerber | NCP5104BAL36WEVB Gerber Layout Files (Zip Format) | NCP5104BAL36WEVB_GERBER.ZIP - 121.0 KB | 0 |
Eval Board: Schematic | NCP5104BAL36WEVB Schematic | NCP5104BAL36WEVB_SCHEMATIC.PDF - 35.0 KB | 0 |
Eval Board: Test Procedure | NCP5104BAL36WEVB Test Procedure | NCP5104BAL36WEVB_TEST_PROCEDURE.PDF - 142.0 KB | 0 |
Eval Board: Manual | NCP5104BA36WGEVB Manual | EVBUM2158/D - 689.0 KB | 0 |
Support |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.