feedback
Rate this webpage
Need
Support?

NCP508SQ33T1GEVB:  3.3 V WDFN Evaluation Board

The NCP508 is a 50 mA low noise voltage regulator, designed to exhibit fast turn on time and high ripple rejection. Each device contains a voltage reference unit, an error amplifier, a PMOS power transistor, resistors for setting output voltage, current limit, and temperature limit protection circuits.
Features and Applications

Features

  • Very Low Noise at 39 Vrms without a Bypass Capacitor
  • High Ripple Rejection of 70 dB at 1 kHz
  • Low Dropout Voltage of 140 mV (typ) at 30 mA
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCP508SQ33T1GEVB Active
Pb-free
3.3 V WDFN Evaluation Board NCP508SQ33T1G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM NCP508SQ33T1GEVB Bill of Materials ROHS Compliant NCP508SQ33T1GEVB_BOM_ROHS.PDF - 117.0 KB  0 
Eval Board: Gerber NCP508SQ33T1GEVB Gerber Layout Files (Zip Format) NCP508SQ33T1GEVB_GERBER.ZIP - 21.0 KB  0 
Eval Board: Schematic NCP508SQ33T1GEVB Schematic NCP508SQ33T1GEVB_SCHEMATIC.PDF - 44.0 KB  0 
Eval Board: Test Procedure NCP508SQ33T1GEVB Test Procedure NCP508SQ33T1GEVB_TEST_PROCEDURE.PDF - 89.0 KB  0 
Video 3.3 V WDFN Evaluation Board - NCP508SQ33T1GEVB WVD17677/D   
Previously Viewed Products
Clear List

Featured Video
3.3 V WDFN Evaluation Board - NCP508SQ33T1GEVB

More Videos ...

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.