NCP508SQ15T1GEVB: 1.5 V WDFN Evaluation Board
![]() |
Features and Applications
Features
|
|
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Parts Used | Action | |
---|---|---|---|---|---|---|
NCP508SQ15T1GEVB | Active |
|
1.5 V WDFN Evaluation Board | NCP508SQ15T1G |
Technical Documents
Type | Document Title | Document ID/Size | Rev |
Eval Board: BOM | NCP508SQ15T1GEVB Bill of Materials ROHS Compliant | NCP508SQ15T1GEVB_BOM_ROHS.PDF - 114.0 KB | 0 |
Eval Board: Gerber | NCP508SQ15T1GEVB Gerber Layout Files (Zip Format) | NCP508SQ15T1GEVB_GERBER.ZIP - 21.0 KB | 0 |
Eval Board: Schematic | NCP508SQ15T1GEVB Schematic | NCP508SQ15T1GEVB_SCHEMATIC.PDF - 44.0 KB | 0 |
Eval Board: Test Procedure | NCP508SQ15T1GEVB Test Procedure | NCP508SQ15T1GEVB_TEST_PROCEDURE.PDF - 89.0 KB | 0 |
Video | 1.5 V WDFN Evaluation Board - NCP508SQ15T1GEVB | WVD17680/D |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.