NCP508MT18TBGEVB: 1.8 V WDFN Evaluation Board
![]() |
Features and Applications
Applications
|
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Parts Used | Action | |
---|---|---|---|---|---|---|
NCP508MT18TBGEVB | Active |
|
1.8 V WDFN Evaluation Board | NCP508MT18TBG |
Technical Documents
Type | Document Title | Document ID/Size | Rev |
Eval Board: BOM | NCP508MT18TBGEVB Bill of Materials ROHS Compliant | NCP508MT18TBGEVB_BOM_ROHS.PDF - 187 KB | 1 |
Eval Board: Gerber | NCP508MT18TBGEVB Gerber Layout Files (Zip Format) | NCP508MT18TBGEVB_GERBERS.ZIP - 21.0 KB | 0 |
Eval Board: Schematic | NCP508MT18TBGEVB Schematic | NCP508MT18TBGEVB_SCHEMATIC.PDF - 142.0 KB | 0 |
Eval Board: Test Procedure | NCP508MT18TBGEVB Test Procedure | NCP508MT18TBGEVB_TEST_PROCEDURE.PDF - 1143.0 KB | 0 |
Support |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.