feedback
Rate this webpage
Need
Support?

NCP5007EVB: NCP5007 Compact White LED Driver Evaluation Board

The NCP5007 is a high efficiency boost converter operating in a current control architecture intended to drive strings of up to 5 White LEDs for Color LCD backlighting applications. The chip has been optimized for small ceramic capacitors and is capable of supplying up to 1.0 W output power. The evaluation board can be configured to drive between 2 to 5 LEDs. The nominal LED current for this evaluation board has been set at 20mA. This can be adjusted by changing a resistor. In addition a PWM signal can be applied to the board to evaluate the dimming function.
Features and Applications

Features

  • Inductor Based Converter brings High Efficiency
  • Constant Output Current Regulation
  • 2.7 to 5.5 V Input Voltage Range
  • Vout to 22 V Output Compliance Allows up to 5 LEDs to be Driven in Series which Provides Automatic LED Current Matching
  • Built-in Output Overvoltage Protection
  • 0.3 uA Standby Quiescent Current
  • Includes Dimming Function (PWM)
  • Enable Function Driven Directly from Low Battery Voltage Source
  • Thermal Shutdown Protection
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCP5007EVB Active
NCP5007 Compact White LED Driver Evaluation Board NCP5007SNT1G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM NCP5007EVB BILL OF MATERIALS NCP5007EVB_BOM.PDF - 70.0 KB  4 
Eval Board: Gerber NCP5007EVB GERBER LAYOUT FILES (ZIP FORMAT) NCP5007EVB_GERBER.ZIP - 33.0 KB  4 
Eval Board: Schematic NCP5007EVB SCHEMATIC NCP5007EVB_SCHEMATIC.PDF - 31.0 KB  4 
Eval Board: Test Procedure NCP5007EVB TEST PROCEDURE NCP5007EVB_TEST_PROCEDURE.PDF - 63.0 KB  4 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.