NCP435FCT2GEVB: Controlled 2.0 A Load Switch, with Auto-Discharge Path, Evaluation Board
![]() |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Parts Used | Action | |
---|---|---|---|---|---|---|
NCP435FCT2GEVB | Active |
|
Controlled 2.0 A Load Switch, with Auto-Discharge Path, Evaluation Board | NCP435FCT2G |
Technical Documents
Type | Document Title | Document ID/Size | Rev |
Eval Board: BOM | NCP435FCT2GEVB Bill of Materials ROHS Compliant | NCP435FCT2GEVB_BOM_ROHS.pdf - 72 KB | 0 |
Eval Board: Gerber | NCP435FCT2GEVB Gerber Layout Files (Zip Format) | NCP435FCT2GEVB_GERBERS.zip - 43 KB | 0 |
Eval Board: Schematic | NCP435FCT2GEVB Schematic | NCP435FCT2GEVB_SCHEMATIC.pdf - 15 KB | 0 |
Eval Board: Test Procedure | NCP435FCT2GEVB Test Procedure | NCP435FCT2GEVB_TEST_PROCEDURE.pdf - 11 KB | 0 |
Support |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.