feedback
Rate this webpage
Need
Support?

NCP4306FLY150GEVB: NCP4306 high efficiency SR evaluation board for Flyback application, with 150V MosFET

The The NCP4306FLY100GEVB Evaluation Board is high performance driver tailored to control a synchronous rectification MOSFET in switch mode power supplies. Thanks to its high performance drivers and versatility, it can be used in various topologies such as DCM or CCM flyback, quasi resonant flyback, forward and half bridge resonant LLC. The combination of externally or fixed adjustable minimum off-time and on-time blanking periods helps to fight the ringing induced by the PCB layout and other parasitic elements. A reliable and noise less operation of the SR system is insured due to the Self Synchronization feature. The NCP4306 also utilizes Kelvin connection of the driver to the MOSFET to achieve high efficiency operation at full load and utilizes a light load detection architecture to achieve high efficiency at light load. The precise turn−off threshold, extremely low turn−off delay time and high sink current capability of the driver allow the maximum synchronous rectification MOSFET conduction time and enables maximum SMPS efficiency. The high accuracy driver and 5 V gate clamp enables the use of GaN MOSFETs.
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCP4306FLY150GEVB Active
Pb-free
NCP4306 high efficiency SR evaluation board for Flyback application, with 150V MosFET NCP4306AADZZZADR2G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Manual NCP4306 Synchronous Rectification Evaluation Board User's Manual EVBUM2520/D - 800 KB  0 
Eval Board: Gerber NCP4306FLY150GEVB Gerber Files (ZIP Format) EVB2520 - 21 KB  0 
Eval Board: BOM NCP4306FLY150GEVB Bill Of Materials (ROHS Compliant) NCP4306FLY150GEVB_BOM_ROHS - 140 KB  0 
Eval Board: Test Procedure NCP4306FLY150GEVB_TEST_PROCEDURE.PDF NCP4306FLY150GEVB_TEST_PROCEDURE - 242 KB  0 
Eval Board: Gerber NCP4306FLY150GEVB Gerber Layout Files (Zip Format) NCP4306FLY150GEVB_GERBER - 21 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.