feedback
Rate this webpage
Need
Support?

NCP380HMU15AGEVB:  High-Side Power Distribution Switch Evaluation Board

The NCP380 is a high-side power distribution switch designed for applications where heavy capacitive loads and short-circuits are likely to be encountered, incorporating a 70 mΩ (DFN package), P channel MOSFET in a single package.

The device limits the output current to a desired level by switching into a regulation current-mode when the output load exceeds the current-limit threshold or a short is present. The current limit threshold is either user adjustable between 100mA and 2.1A via an external resistor or internally fixed.The power switch rise and fall times are controlled to minimize current ringing during switching.

An internal reverse-voltage detection comparator disables the power-switch if the output voltage is higher than the input voltage to protect devices on the input side of the switch. The /FLAG logic output asserts low during over current, reverse-voltage or over temperature conditions. The switch is controlled by a logic enable input active high or low.

Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCP380HMU15AGEVB Active
Pb-free
High-Side Power Distribution Switch Evaluation Board NCP380HMU15AATBG
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM NCP380HMU15AGEVB Bill of Materials ROHS Compliant NCP380HMU15AGEVB_BOM_ROHS.PDF - 76 KB  0 
Eval Board: Gerber NCP380HMU15AGEVB Gerber Layout Files (Zip Format) NCP380HMU15AGEVB_GERBER.ZIP - 104.0 KB  0 
Eval Board: Schematic NCP380HMU15AGEVB Schematic NCP380HMU15AGEVB_SCHEMATIC.PDF - 32.0 KB  0 
Eval Board: Test Procedure NCP380HMU15AGEVB Test Procedure NCP380HMU15AGEVB_TEST_PROCEDURE.PDF - 74 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.