feedback
Rate this webpage
Need
Support?

NCP348GEVB:  Positive OVP Controller Evaluation Board

The NCNP348GEVB allows for the evaluation of the NCP348 Positive Overvoltage Protection Controller with Internal Low Ron NMOS FET and Status Flag. The NCP348 is able to disconnect the systems from its output pin in case wrong input operating conditions are detected. The system is positive overvoltage protected up to +28 V.
Features and Applications

Features

  • Overvoltage Protection up to 28 V
  • On-Chip Low RDS(on) NMOS Transistor: 80 m
  • Overvoltage Lockout (OVLO)
  • Undervoltage Lockout (UVLO)
  • Shutdown EN(BAR) Input
  • Alert FLAG(BAR) Output
  • This is a Pb-Free Device
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCP348GEVB Active
Pb-free
Positive OVP Controller Evaluation Board NCP348MTTBG
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM NCP348GEVB Bill of Materials NCP348GEVB_BOM.PDF - 55.0 KB  0 
Eval Board: Gerber NCP348GEVB Gerber Layout Files (Zip Format) NCP348GEVB_GERBER.ZIP - 30.0 KB  0 
Eval Board: Schematic NCP348GEVB Schematic NCP348GEVB_SCHEMATIC.PDF - 23.0 KB  0 
Eval Board: Test Procedure NCP348GEVB Test Procedure NCP348GEVB_TEST_PROCEDURE.PDF - 35.0 KB  0 
Video Positive Overvoltage Protection Controller Evaluation Board - NCP348GEVB WVD17543/D   
Previously Viewed Products
Clear List

Featured Video
Positive Overvoltage Protection Controller Evaluation Board - NCP348GEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.