NCP340MUTBGEVB: Controlled 3.0 A Load Switch, Soft-Start, Evaluation Board
![]() |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Parts Used | Action | |
---|---|---|---|---|---|---|
NCP340MUTBGEVB | Active |
|
Controlled 3.0 A Load Switch, Soft-Start, Evaluation Board | NCP340MUTBG |
Technical Documents
Type | Document Title | Document ID/Size | Rev |
Eval Board: BOM | NCP340MUTBGEVB Bill of Materials ROHS Compliant | NCP340MUTBGEVB_BOM_ROHS.pdf - 22 KB | 0 |
Eval Board: Gerber | NCP340MUTBGEVB Gerber Layout Files (Zip Format) | NCP340MUTBGEVB_GERBER.zip - 118 KB | 0 |
Eval Board: Schematic | NCP340MUTBGEVB Schematic | NCP340MUTBGEVB_SCHEMATIC.pdf - 16 KB | 0 |
Eval Board: Test Procedure | NCP340MUTBGEVB Test Procedure | NCP340MUTBGEVB_TEST_PROCEDURE.pdf - 210 KB | 0 |
Support |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.