NCP334FCT2GEVB: 2.0 A Controlled Load Switch with Auto-Discharge Path Evaluation Board
![]() |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Parts Used | Action | |
---|---|---|---|---|---|---|
NCP334FCT2GEVB | Active |
|
2.0 A Controlled Load Switch with Auto-Discharge Path Evaluation Board | NCP334FCT2G |
Technical Documents
Type | Document Title | Document ID/Size | Rev |
Eval Board: BOM | NCP334FCT2GEVB Bill of Materials ROHS Compliant | NCP334FCT2GEVB_BOM_ROHS.pdf - 72 KB | 0 |
Eval Board: Gerber | NCP334FCT2GEVB Gerber Layout Files (Zip Format) | NCP334FCT2GEVB_GERBER.zip - 43 KB | 0 |
Eval Board: Schematic | NCP334FCT2GEVB Schematic | NCP334FCT2GEVB_SCHEMATIC.pdf - 15 KB | 0 |
Eval Board: Test Procedure | NCP334FCT2GEVB Test Procedure | NCP334FCT2GEVB_TEST_PROCEDURE.pdf - 11 KB | 0 |
Video | 2.0 A Controlled Load Switch with Auto-Discharge Path Evaluation Board - NCP334FCT2GEVB | WVD17679/D |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.