NCP333FCT2GEVB: Load Switch with Discharge Path, 1.5A
![]() |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Parts Used | Action | |
---|---|---|---|---|---|---|
NCP333FCT2GEVB | Active |
|
Load Switch with Discharge Path, 1.5A | NCP333FCT2G |
Technical Documents
Type | Document Title | Document ID/Size | Rev |
Eval Board: BOM | NCP333FCT2GEVB Bill of Materials ROHS Compliant | NCP333FCT2GEVB_BOM_ROHS.pdf - 23 KB | 0 |
Eval Board: Gerber | NCP333FCT2GEVB Gerber Layout Files (Zip Format) | NCP333FCT2GEVB_GERBER.zip - 48 KB | 0 |
Eval Board: Schematic | NCP333FCT2GEVB Schematic | NCP333FCT2GEVB_SCHEMATIC.pdf - 10 KB | 0 |
Eval Board: Test Procedure | NCP333FCT2GEVB Test Procedure | NCP333FCT2GEVB_TEST_PROCEDURE.pdf - 6 KB | 0 |
Support |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.