5.0 V LDO Regulator Evaluation Board

Overview

The demoboard supports the LDO regulator NCP3337 in DFN10 package with fix output voltage 5.0 V. The ENABLE function allows turn the device to low consumption mode with quiescent current below 1 µA. The Power Good pin alows output voltage monitoring. The additional CNR capacitor reduces the output noise.

Size: 45mm x 30mm x 18mm

  • PCMCIA Card
  • Cellular Phones
  • Camcorders and Cameras
  • Networking Systems, DSL/Cable Modems
  • Cable Set-Top Box
  • MP3/CD Players
  • DSP Supply
  • Displays and Monitors
  • High Accuracy Over Line and Load (±0.9% at 25°C)
  • Ultra-Low Dropout Voltage at Full Load (260 mV typ.)
  • No Minimum Output Current Required for Stability
  • Low Noise (33 _Vrms w/10 nF Cnr and 52 _Vrms w/out Cnr)
  • Low Shutdown Current (< 1 mA)
  • Reverse Bias Protected
  • Thermal Shutdown Protection
  • Current Limitation
  • Stable with Any Type of Capacitor (including MLCC)
  • Power Good Output

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

5.0 V LDO Regulator Evaluation Board

Evaluation Board

No

Active

$30

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP3337MN500GEVB_GERBER.ZIP

0

Eval Board: Gerber

54.27 KB

EN

Eval Board: Gerber

November 01, 2010

More Details

NCP3337MN500GEVB_BOM_ROHS.PDF

0

Eval Board: BOM

586.75 KB

EN

Eval Board: BOM

November 01, 2010

More Details

NCP3337MN500GEVB_TEST_PROCEDURE.PDF

0

Eval Board: Test Procedure

1.25 MB

EN

Eval Board: Test Procedure

November 01, 2010

More Details

NCP3337MN500GEVB_SCHEMATIC.PDF

0

Eval Board: Schematic

572.42 KB

EN

Eval Board: Schematic

November 01, 2010

More Details

Show More