feedback
Rate this webpage
Need
Support?

NCP330MUTBGEVB: Controlled 3.0 A Load Switch, Soft-Start, Evaluation Board

The NCP330MUTBGEVB evaluation board is designed to quickly test the NCP330 which is a low Ron N-channel MOSFET controlled by a soft-start sequence of 2 ms for mobile applications.
Features and Applications

Features

  • +/-2.0% Output Accuracy, Over Full Temperature Range
  • 34 uA Maximum Quiescent Current at Iout = 100 uA, up to 85 C
  • 600 mV Maximum Dropout Voltage at 350 mA Load Current
  • Wide Input Voltage Operating Range of 5.5 V to 45 V
  • Internal Fault Protection
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCP330MUTBGEVB Active
Pb-free
Controlled 3.0 A Load Switch, Soft-Start, Evaluation Board NCP330MUTBG
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM NCP330MUTBGEVB Bill of Materials ROHS Compliant NCP330MUTBGEVB_BOM_ROHS.pdf - 19 KB  0 
Eval Board: Gerber NCP330MUTBGEVB Gerber Layout Files (Zip Format) NCP330MUTBGEVB_GERBERS.zip - 60 KB  0 
Eval Board: Schematic NCP330MUTBGEVB Schematic NCP330MUTBGEVB_SCHEMATIC.pdf - 15 KB  0 
Eval Board: Test Procedure NCP330MUTBGEVB Test Procedure NCP330MUTBGEVB_TEST_PROCEDURE.pdf - 11 KB  0 
Video Controlled 3.0 A Load Switch, Soft-Start, Evaluation Board - NCP330MUTBGEVB WVD17663/D   
Previously Viewed Products
Clear List

Featured Video
Controlled 3.0 A Load Switch, Soft-Start, Evaluation Board - NCP330MUTBGEVB

More Videos ...

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.