feedback
Rate this webpage
Need
Support?

NCP3235GEVB: High Current Sync Buck Converter

The NCP3235GEVB Evaluation Board is a high current, high efficiency voltage mode synchronous buck converter which operates from 4.5 V to 23 V input and generates output voltages down to 0.6 V at up to 15 A continuous current. It has two operation modes: FCCM and automatic CCM/DCM. In automatic CCM/DCM mode, the controller can switch smoothly between CCM and DCM, where converter runs at reduced switching frequency to achieve much higher efficiency at light load. The NCP3235GEVB Evaluation Board is available in 6 mm x 6 mm QFN−40 pin package.

Features and Applications

Features

  • Wide operating range 4.5 V to 21 V
  • Thermally enhanced QFN package
  • 550kHz/1.1MHz switching frequency
  • Ultra-sonic mode
  • DCM/CCM selectable options
  • Accurate 0.6 V reference
  • Adjustable soft start

Benefits

  • Allows for use across multiple applications
  • Higher dissipation with 3 exposed pads
  • Design flexibility to select higher efficiency or smaller output filter
  • Keeps capacitors from making audio sounds
  • Operate in discontinuous mode for higher efficiency at light loads
  • Adjustable output to set desired voltage as low as 0.6 V
  • Allows smooth ramp up during power up

Applications

  • FGPA, ASIC, DSP power
  • Datacom/Networking
  • Computing/Servers
  • 12 V Point of load
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCP3235GEVB Active
Pb-free
High Current Sync Buck Converter NCP3235MNTXG
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM NCP3235GEVB Bill of Materials (ROHS Compliant) NCP3235GEVB_BOM_ROHS - 153 KB  1 
Eval Board: Gerber NCP3235GEVB Gerber Layout Files (Zip Format) NCP3235GEVB_GERBER - 187 KB  1 
Eval Board: Schematic NCP3235GEVB Schematic NCP3235GEVB_SCHEMATIC - 103 KB  0 
Eval Board: Test Procedure NCP3235GEVB Test Procedure NCP3235GEVB_TEST_PROCEDURE - 342 KB  1 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.