feedback
Rate this webpage
Need
Support?

NCP3064PDBSTGEVB:  PDIP-8 Boost Evaluation Board

The NCP3064 device supports a buck configuration with a wide input voltage range. The NCP3064 is a low cost converter that supports a peek current of 1.5A with a maximum duty cycle of 85.7%. The ON/OFF function allows turn the device to low consumption mode.
Features and Applications

Features

  • Input Voltage Range from 3.0 V to 40 V
  • Logic Level Shutdown Capability
  • Low Power Standby Mode, Typical 100 uA
  • Output Switch Current to 1.5 A
  • Adjustable Output Voltage Range
  • 150 kHz Frequency Operation
  • Precision 2% Reference
  • Internal Thermal Shutdown Protection
  • Cycle-by-Cycle Current Limiting
  • NCV Prefix for Automotive and Other Applications Requiring Site and Control Changes
  • These are Pb-Free Devices

Applications

  • StepDown, StepUp, and Inverting supply applications
  • High Power LED Lighting
  • Battery Chargers
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCP3064PDBSTGEVB
Pb-free
PDIP-8 Boost Evaluation Board NCP3064PG
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM NCP3064PDBSTGEVB Bill of Materials ROHS Compliant NCP3064PDBSTGEVB_BOM_ROHS.PDF - 573.0 KB  0 
Eval Board: Gerber NCP3064PDBSTGEVB Gerber Layout Files (Zip Format) NCP3064PDBSTGEVB_GERBER.ZIP - 100.0 KB  0 
Eval Board: Schematic NCP3064PDBSTGEVB Schematic NCP3064PDBSTGEVB_SCHEMATIC.PDF - 576.0 KB  0 
Eval Board: Test Procedure NCP3064PDBSTGEVB Test Procedure NCP3064PDBSTGEVB_TEST_PROCEDURE.PDF - 612.0 KB  0 
Video 1.5 A Boost / Buck, Inverting Converter, Switching Regulator Evaluation Boards - NCP3064 Series WVD17619/D   
Previously Viewed Products
Clear List

Featured Video
1.5 A Boost / Buck, Inverting Converter, Switching Regulator Evaluation Boards - NCP3064 Series
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.