feedback
Rate this webpage
Need
Support?

NCP3063DFBSTGEVB:  DFN Boost Demonstration Evaluation Board

The NCP3063 Series is a higher frequency upgrade to the popular MC34063A and MC33063A monolithic DC-DC converters. These devices consist of an internal temperature compensated reference, comparator, a controlled duty cycle oscillator with an active current limit circuit, a driver and a high current output switch. This series was specifically designed to be incorporated in Step-Down, Step-Up and Voltage-Inverting applications with a minimum number of external components.
Features and Applications

Features

  • Operation to 40 V Input
  • Low Standby Current
  • Output Switch Current to 1.5 A
  • Frequency Operation of 150 kHz

Applications

  • High Power LED Lighting
  • Battery Chargers
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCP3063DFBSTGEVB Active
Pb-free
DFN Boost Demonstration Evaluation Board NCP3063BMNTXG
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM NCP3063DFBSTGEVB Bill of Materials ROHS Compliant NCP3063DFBSTGEVB_BOM_ROHS.PDF - 132.0 KB  0 
Eval Board: Gerber NCP3063DFBSTVEVB Gerber Layout Files (Zip Format) NCP3063DFBSTGEVB_GERBER.ZIP - 30.0 KB  0 
Eval Board: Schematic NCP3063DFBSTGEVB Schematic NCP3063DFBSTGEVB_SCHEMATIC.PDF - 28.0 KB  0 
Eval Board: Test Procedure NCP3063DFBSTGEVB Test Procedure NCP3063DFBSTGEVB_TEST_PROCEDURE.PDF - 40.0 KB  0 
Video DFN Boost Demonstration Evaluation Board - NCP3063DFBSTGEVB WVD17534/D   
Previously Viewed Products
Clear List

Featured Video
DFN Boost Demonstration Evaluation Board - NCP3063DFBSTGEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.