feedback
Rate this webpage
Need
Support?

NCP3063DFBCKGEVB:  DFN Buck Demonstration Evaluation Board

The NCP3063 Series is a higher frequency upgrade to the popular MC34063A and MC33063A monolithic DC-DC converters. These devices consist of an internal temperature compensated reference, comparator, a controlled duty cycle oscillator with an active current limit circuit, a driver and a high current output switch. This series was specifically designed to be incorporated in Step-Down, Step-Up and Voltage-Inverting applications with a minimum number of external components.
Features and Applications

Features

  • Operation to 40 V Input
  • Low Standby Current
  • Output Switch Current to 1.5 A
  • Output Voltage Adjustable
  • Frequency Operation of 150 kHz
  • Battery Chargers
  • Battery Chargers

Applications

  • High Power LED Lighting
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCP3063DFBCKGEVB Active
Pb-free
DFN Buck Demonstration Evaluation Board NCP3063BMNTXG
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM NCP3063DFBCKGEVB Bill of Materials ROHS Compliant NCP3063DFBCKGEVB_BOM_ROHS.PDF - 119.0 KB  0 
Eval Board: Gerber NCP3063DFBCKGEVB Gerber Layout Files (Zip Format) NCP3063DFBCKGEVB_GERBER.ZIP - 33.0 KB  0 
Eval Board: Schematic NCP3063DFBCKGEVB Schematic NCP3063DFBCKGEVB_SCHEMATIC.PDF - 27.0 KB  0 
Eval Board: Test Procedure NCP3063DFBCKGEVB Test Procedure NCP3063DFBCKGEVB_TEST_PROCEDURE.PDF - 34.0 KB  0 
Video Dual Flat No-Lead Buck Demonstration Evaluation Board - NCP3063DFBCKGEVB Test Procedure WVD17511/D   
Previously Viewed Products
Clear List

Featured Video
Dual Flat No-Lead Buck Demonstration Evaluation Board - NCP3063DFBCKGEVB Test Procedure
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.