NCP171: LDO Regulator, Ultra-Low 50nA Iq, with Dual Power Mode, 80mA Eval board

Overview

The NCP171 is a Dual mode LDO offering up to 80 mA in Active Mode and as low as 50 nA of Iq in Low Power Mode. The Dual Mode function is selectable with the ECO pin allowing for dynamic switching between Active and Low Power Modes, ideal in long life battery powered wireless applications. The output Voltage in Low Power mode can be lowered by an internally factory programmed value ranging 50 mV, 100 mV, 150 mV or 200 mV with respect to the nominal output voltage in Active Mode.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

NCP171: LDO Regulator, Ultra-Low 50nA Iq, with Dual Power Mode, 80mA Eval board

Evaluation Board

No

Active

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP171AMX250245TCG_Demo

0

Eval Board: Manual

92.16 KB

EN

Eval Board: Manual

May 21, 2019

More Details

NCP171AMX250245TCG_BOM

0

Eval Board: BOM

30.72 KB

EN

Eval Board: BOM

May 21, 2019

More Details

NCP171AMX250245TCG_Schematic

0

Eval Board: Schematic

32.77 KB

EN

Eval Board: Schematic

May 21, 2019

More Details

NCP171AMX250245TCG_Gerber

0

Eval Board: Gerber

39.94 KB

EN

Eval Board: Gerber

May 21, 2019

More Details

NCP171AMX250245TCG_Test Procedure

0

Eval Board: Test Procedure

30.72 KB

EN

Eval Board: Test Procedure

May 21, 2019

More Details

Show More