NCP170AXV330GEVB: Ultra Low IQ 150mA CMOS LDO Regulator Evaluation Board
![]() |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Parts Used | Action | |
---|---|---|---|---|---|---|
NCP170AXV330GEVB | Active |
|
Ultra Low IQ 150mA CMOS LDO Regulator Evaluation Board | NCP170BXV330T2G |
Technical Documents
Type | Document Title | Document ID/Size | Rev |
Eval Board: BOM | NCP170AXV330GEVB Bill of Materials ROHS Compliant | NCP170AXV330GEVB_BOM_ROHS.pdf - 15 KB | 0 |
Eval Board: Gerber | NCP170AXV330GEVB Gerber Layout Files (Zip Format) | NCP170AXV330GEVB_GERBER.zip - 32 KB | 0 |
Eval Board: Schematic | NCP170AXV330GEVB Schematic | NCP170AXV330GEVB_SCHEMATIC.pdf - 54 KB | 0 |
Eval Board: Test Procedure | NCP170AXV330GEVB Test Procedure | NCP170AXV330GEVB_TEST_PROCEDURE.pdf - 37 KB | 0 |
Video | Ultra‐Low IQ 150 mA CMOS LDO Regulator Evaluation Boards - NCP170 | WVD17574/D |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.