feedback
Rate this webpage
Need
Support?

NCP170AMX250GEVB: Ultra Low IQ 150mA CMOS LDO Regulator Evaluation Board

The NCP170AMX250GEVB evaluation board is designed to quickly test the NCP170, a series of CMOS low dropout regulators are designed specifically for portable battery-powered applications which require ultra-low quiescent current. The ultra-low consumption of type 500nA ensures long battery life and dynamic transient boost feature improves device transient response for wireless communication applications.
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCP170AMX250GEVB Active
Pb-free
Ultra Low IQ 150mA CMOS LDO Regulator Evaluation Board NCP170BMX250TCG
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM NCP170AMX250GEVB Bill of Materials ROHS Compliant NCP170AMX250GEVB_BOM_ROHS.pdf - 15 KB  0 
Eval Board: Gerber NCP170AMX250GEVB Gerber Layout Files (Zip Format) NCP170AMX250GEVB_GERBER.zip - 37 KB  0 
Eval Board: Schematic NCP170AMX250GEVB Schematic NCP170AMX250GEVB_SCHEMATIC.pdf - 50 KB  0 
Eval Board: Test Procedure NCP170AMX250GEVB Test Procedure NCP170AMX250GEVB_TEST_PROCEDURE.pdf - 36 KB  0 
Video Ultra‐Low IQ 150 mA CMOS LDO Regulator Evaluation Boards - NCP170 WVD17574/D   
Previously Viewed Products
Clear List

Featured Video
Ultra‐Low IQ 150 mA CMOS LDO Regulator Evaluation Boards - NCP170
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.