feedback
Rate this webpage
Need
Support?

NCP161MXTBGEVB: 450 mA, Ultra-Low Noise and High PSRR LDO Regulator Evaluation Board

Evaluation board for the NCP161 linear regulator capable of supplying 450 mA output current. Designed to meet the requirements of RF and analog circuits, the NCP161 device provides low noise, high PSRR, low quiescent current, and very good load/line transients. The device is designed to work with a 1µF input and a 1µF output ceramic capacitor. It is available in two thickness ultra-small 0.35P, 0.65 mm x 0.65 mm Chip Scale Package (CSP) and XDFN-4 0.65P, 1 mm x 1 mm.
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCP161MXTBGEVB Active
Pb-free
450 mA, Ultra-Low Noise and High PSRR LDO Regulator Evaluation Board NCP161AMX330TBG
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM NCP161MXTBGEVB Bill of Materials ROHS Compliant NCP161MXTBGEVB_BOM_ROHS - 38 KB  0 
Eval Board: Gerber NCP161MXTBGEVB Gerber Layout Files (Zip Format) NCP161MXTBGEVB_GERBER - 27 KB  0 
Eval Board: Schematic NCP161MXTBGEVB Schematic NCP161MXTBGEVB_SCHEMATIC - 617 KB  0 
Eval Board: Test Procedure NCP161MXTBGEVB Test Procedure NCP161MXTBGEVB_TEST_PROCEDURE - 208 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.