feedback
Rate this webpage
Need
Support?

NCP1611GEVB:  160 W Low Profile PFC Evaluation Board

The NCP1611 Evaluation Board implements a complete 160W/390 Vdc nominal Power Factor Correction Stage and operates from 90-265 Vac. The board illustrates a low profile (<13 mm height) that might be used in a flat TV or All-in-One PC Application. The target efficiency and power factor at full load for this board is >95% with a PF > 0.95 and meets EN61000-3-2 Class C and Class D requirements.

The NCP1611 is active power factor corrected (PFC) controller specifically designed for use as a boost preconverter in ac-dc adapters, flat TVs, lighting ballasts and other medium powered offline applications. The controller is based on an innovative Current Controlled Frequency Foldback(CCFF) method. In this mode, the circuit classically operates in Critical conduction Mode (CrM) when the inductor current exceeds a programmable value. When the current is below this preset level, the NCP1611 linearly reduces the frequency down to about 20 kHz when the current is at a null. CCFF maximizes the efficiency at both nominal and light load. In particular, the standby losses are reduced to a minimum. The controller features a robust suite of protection features to properly handle an array of power supply operating and fault conditions.



Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCP1611GEVB Active
Pb-free
160 W Low Profile PFC Evaluation Board NCP1611BDR2G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Manual NCP1611GEVB Evaluation Board User's Manual EVBUM2049/D - 1476.0 KB  4 
Eval Board: BOM NCP1611GEVB Bill of Materials ROHS Compliant NCP1611GEVB_BOM_ROHS.PDF - 126 KB  4 
Eval Board: Gerber NCP1611GEVB Gerber Layout Files (Zip Format) NCP1611GEVB_GERBER.ZIP - 44 KB  1 
Eval Board: Schematic NCP1611GEVB Schematic NCP1611GEVB_SCHEMATIC.PDF - 67.0 KB  2 
Eval Board: Test Procedure NCP1611GEVB Test Procedure NCP1611GEVB_TEST_PROCEDURE.PDF - 164.0 KB  1 
Video Power Factor Control Solutions with the NCP1611GEVB Evaluation Board TND6063/D  1 
Previously Viewed Products
Clear List

Featured Video
Power Factor Control Solutions with the NCP1611GEVB Evaluation Board
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.