feedback
Rate this webpage
Need
Support?

NCP160MXTBGEVB: 250 mA, Ultra-Low Noise and High PSRR LDO Regulator Evaluation Board

Evaluation board for the NCP160 linear regulator capable of supplying 250 mA output current. Designed to meet the requirements of RF and analog circuits, the NCP160 device provides low noise, high PSRR, low quiescent current, and very good load/line transients. The device is designed to work with a 1µF input and a 1µF output ceramic capacitor. It is available in two thickness ultra-small 0.35P, 0.65 mm x 0.65 mm Chip Scale Package (CSP) and XDFN-4 0.65P, 1 mm x 1 mm.
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCP160MXTBGEVB Active
Pb-free
250 mA, Ultra-Low Noise and High PSRR LDO Regulator Evaluation Board NCP160AMX330TBG
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM NCP160MXTBGEVB Bill of Materials ROHS Compliant NCP160MXTBGEVB_BOM_ROHS - 188 KB  0 
Eval Board: Gerber NCP160MXTBGEVB Gerber Layout Files (Zip Format) NCP160MXTBGEVB_GERBER - 28 KB  0 
Eval Board: Schematic NCP160MXTBGEVB Schematic NCP160MXTBGEVB_SCHEMATIC - 83 KB  0 
Eval Board: Test Procedure NCP160MXTBGEVB Test Procedure NCP160MXTBGEVB_TEST_PROCEDURE - 566 KB  0 
Video LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA - NCP160 Series WVD17675/D   
Previously Viewed Products
Clear List

Featured Video
LDO Regulator, Ultra-Low Noise and High PSRR, 250 mA - NCP160 Series

More Videos ...

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.