NCP1568PD60WGEVB: NCP1568 USB-PD 60W Evaluation board
![]() |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Parts Used | Action | |
---|---|---|---|---|---|---|
NCP1568PD60WGEVB | Active |
|
NCP1568 USB-PD 60W Evaluation board |
NCP1568S00DBR2G
,
NCP4305DMNTWG
, NCP4328BSNT1G , NCP51530ADR2G |
Technical Documents
Type | Document Title | Document ID/Size | Rev |
Eval Board: BOM | NCP1568GEVB_BOM_ROHS.REV0.PDF | NCP1568GEVB_BOM_ROHS.rev0 - 127 KB | 4 |
Eval Board: Schematic | NCP1568PD60WGEVB_SCHEMATIC.REV0.PDF | NCP1568PD60WGEVB_SCHEMATIC.rev0 - 89 KB | 1 |
Eval Board: Test Procedure | NCP1568PD60WGEVB_TEST_PROCEDURE.REV0.PDF | NCP1568PD60WGEVB_TEST_PROCEDURE.rev0 - 317 KB | 0 |
Eval Board: Gerber | NCP1568PD60WGEVB_GERBER.REV0.ZIP | NCP1568PD60WGEVB_GERBER.rev0 - 101 KB | 0 |
Eval Board: Gerber | NCP1568CCCV-DAUGHTER-BOARD_GERBER.REV0.ZIP | NCP1568CCCV-Daughter-Board_GERBER.rev0 - 37 KB | 0 |
Eval Board: BOM | NCP1568CCCV_DAUGHTER_BOARD_BOM_ROHS.REV0.PDF | NCP1568CCCV_DAUGHTER_BOARD_BOM_ROHS.rev0 - 41 KB | 0 |
Eval Board: Manual | NCP1568 USB-PD Evaluation Board User's Manual | EVBUM2734/D - 2589 KB | 0 |
Support |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.