feedback
Rate this webpage
Need
Support?

NCP1568DC48WGEVB: NCP1568 100-400V Input, 48W DC-DC Evaluation board

The NCP1568DC48WGEVB is a 48 W, wide range DC input of 120 V to 400 V, constant voltage power supply intended for Server AUX power and other DC input applications requiring a low profile with high efficiency and high power density. The NCP1568DC48WGEVB uses an Active Clamp Flyback (ACF) topology utilizing ON Semiconductor NCP1568 ACF controller, NCP51530A half−bridge driver, NCP4306 synchronous rectified controller and secondary NTMFS6B03 synchronous MOSFET to achieve over 94% efficiency at full load.
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCP1568DC48WGEVB Active
Pb-free
NCP1568 100-400V Input, 48W DC-DC Evaluation board NCP1568S02DBR2G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Manual 48 W Server AUX Power Supply Solution Evaluation Board User's Manual EVBUM2661/D - 1789 KB  1 
Eval Board: BOM NCP1568DC48WGEVB Bill of Materials (ROHS Compliant) NCP1568DC48WGEVB_BOM_ROHS - 214 KB  0 
Eval Board: Gerber NCP1568DC48WGEVB Gerber Layout Files (Zip Format) NCP1568DC48WGEVB_GERBER - 486 KB  0 
Eval Board: Schematic NCP1568DC48WGEVB Schematic NCP1568DC48WGEVB_SCHEMATIC - 58 KB  0 
Eval Board: Test Procedure NCP1568DC48WGEVB Test Procedure NCP1568DC48WGEVB_TEST_PROCEDURE - 373 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.