NCP152MXTCGEVB: Linear Voltage Regulator, Low Dropout (LDO), Dual 150 mA, Low IQ Evaluation Board
![]() The NCP152MXTCGEVB valuation board is designed to quickly assess the NCP152, a 150 mA, Dual Output Linear Voltage Regulator that provides a very stable and accurate voltage with very low noise and high Power Supply Rejection Ratio (PSRR) suitable for RF applications. The device doesn’t require any additional noise bypass capacitor to achieve very low noise performance. In order to optimize performance for battery operated portable applications, the NCP152 employs the Adaptive Ground Current Feature for low ground current consumption during light−load conditions. For more information please see the datasheet. |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Parts Used | Action | |
---|---|---|---|---|---|---|
NCP152MXTCGEVB | Active |
|
Linear Voltage Regulator, Low Dropout (LDO), Dual 150 mA, Low IQ Evaluation Board |
NCP152MX150280TCG
,
NCP152MX180150TCG
, NCP152MX180280TCG , NCP152MX280120TCG , NCP152MX280180TCG , NCP152MX300180TCG , NCP152MX300280TCG , NCP152MX300300TCG , NCP152MX330180TCG , NCP152MX330280TCG , NCP152MX330300TCG , NCP152MX330330TCG |
Technical Documents
Type | Document Title | Document ID/Size | Rev |
Eval Board: BOM | NCP152MXTCGEVB Bill of Materials ROHS Compliant | NCP152MXTCGEVB_BOM_ROHS - 189 KB | 0 |
Eval Board: Gerber | NCP152MXTCGEVB Gerber Layout Files (Zip Format) | NCP152MXTCGEVB_GERBER - 30 KB | 0 |
Eval Board: Schematic | NCP152MXTCGEVB Schematic | NCP152MXTCGEVB_SCHEMATIC - 64 KB | 0 |
Eval Board: Test Procedure | NCP152MXTCGEVB Test Procedure | NCP152MXTCGEVB_TEST_PROCEDURE - 562 KB | 0 |
Support |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.