NCP13992MM240WGEVB: All-in-One 240 W power supply using NCP1618, NCP13992, NCP4306 and NCP431
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Parts Used | Action | |
---|---|---|---|---|---|---|
NCP13992MM240WGEVB | Active |
|
All-in-One 240 W power supply using NCP1618, NCP13992, NCP4306 and NCP431 | NCP13992AADR2G |
Technical Documents
Type | Document Title | Document ID/Size | Rev |
Eval Board: Test Procedure | NCP13992MM240WGEVB Test Procedure | NCP13992MM240WGEVB_TEST_PROCEDURE - 465 KB | 0 |
Eval Board: Gerber | NCP13992MM240WGEVB Gerber Layout Files (Zip Format) | NCP13992MM240WGEVB_GERBER - 1927 KB | 0 |
Eval Board: BOM | NCP13992MM240WGEVB Bill of Materials (ROHS Compliant) | NCP13992MM240WGEVB_BOM_ROHS - 293 KB | 0 |
Support |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.