NCP1342PD45WGEVB: NCP1342 45 W USB PD Evaluation Board
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Parts Used | Action |
---|---|---|---|---|---|
NCP1342PD45WGEVB | Active |
|
NCP1342 45 W USB PD Evaluation Board | NCP1342AMDCDAD1R2G |
Technical Documents
Type | Document Title | Document ID/Size | Rev |
Eval Board: BOM | NCP1342PD45WGEVB Bill of Materials (ROHS Compliant) | NCP1342PD45WGEVB_BOM_ROHS - 277 KB | 1 |
Eval Board: Schematic | NCP1342PD45WGEVB Schematic | NCP1342PD45WGEVB_SCHEMATIC - 33 KB | 0 |
Eval Board: Test Procedure | NCP1342PD45WGEVB Test Procedure | NCP1342PD45WGEVB_TEST_PROCEDURE - 381 KB | 0 |
Eval Board: Gerber | NCP1342PD45WGEVB Gerber Layout Files (Zip Format) | NCP1342PD45WGEVB_GERBER - 377 KB | 0 |
Support |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.