NCP133 XDFN-4 eval board 1V2

Overview

The demo board supports the Bias Rail LDO regulator NCP133 in XDFN6 1.2 x 1.2 mm package with Output Voltage 1.2 V and Bias Voltage in range from 2.4 V up to 5.5 V. It is a 500 mA very low dropout device equipped with NMOS pass transistor and a separate bias supply voltage rail. The device provides very stable, accurate output voltage with low noise suitable for space constrained, noise sensitive applications. In order to optimize performance for battery operated portable applications, the NCP133 features low IQ consumption. The device is available with or without active discharge feature.

Size: 50mm x 50mm x 12mm

  • Battery-powered Equipment
  • Smartphones, Tablets
  • Cameras, DVRs, STB and Camcorders, Consumer Electronics
  • Input Voltage Range: 1.5 V to 5.5 V
  • Bias Voltage Range: 2.4 V to 5.5 V
  • 1.5% Accuracy over Temperature, 0.5% VOUT @ 25°C
  • Ultra-Low Dropout: Typ. 140 mV at 500 mA
  • Very Low Bias Input Current of Typ. 80 uA
  • Logic Level Enable Input for ON/OFF Control
  • Output Active Discharge Option Available
  • Stable with a 2,2 uF Ceramic Capacitor
  • Available in XDFN6 1,2 mm x 1,2 mm x 0,4 mm Package
  • This is a Pb-Free Device

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

NCP133 XDFN-4 eval board 1V2

Evaluation Board

No

Active

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP133AMX120TCGEVB_GERBER

0

Eval Board: Gerber

29.7 KB

EN

Eval Board: Gerber

November 01, 2020

More Details

NCP133AMX120TCGEVB_SCHEMATIC

0

Eval Board: Schematic

19.46 KB

EN

Eval Board: Schematic

November 01, 2020

More Details

NCP133AMX120TCGEVB_BOM_ROHS

0

Eval Board: BOM

150.53 KB

EN

Eval Board: BOM

November 01, 2020

More Details

NCP133AMX120TCGEVB_TEST_PROCEDURE

0

Eval Board: Test Procedure

214.02 KB

EN

Eval Board: Test Procedure

November 01, 2020

More Details

Show More