feedback
Rate this webpage
Need
Support?

NCP12510B65GEVB: 65 W notebook adapter Evaluation Board

The NCP12510B65GEVB demonstration board is a flyback topology switched-mode power supply for demonstration of high efficiency and low no-load input power consumption of the power supply controlled by the NCP12510 controller. Demonstration board works in input voltage range from 90 Vac to 265 Vac and provides the output voltage 19 V up to 3.5 A output current. The controller NCP12510B is highly integrated current mode PWM controller with auto-recovery OCP protection. The switching frequency of the controller is 65 kHz for nominal output power. When the output power is decreasing, the controller automatically fold backs its switching frequency to the minimum 26 kHz and initiated the operation in skip mode for low no-load input power consumption. Controller is equipped by a lot of protections (OCP, OVP, OTP, OPP) for ensure the safety operation of the power supply. Moreover, the high robustness and high ESD capability of the NCP12510 controller contributes to the safety operation of the power supply.
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCP12510B65GEVB Active
Pb-free
65 W notebook adapter Evaluation Board 1N4007RLG BAV70WT1G
BAW56WT1G MMSD4148T1G
MMSZ15T1G NCP12510BSN65T1G
NCP431AISNT1G NTST30100SG
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM NCP12510B65GEVB Bill Of Materials (ROHS Compliant) NCP12510B65GEVB_BOM_ROHS.pdf - 56 KB  0 
Eval Board: Gerber NCP12510B65GEVB Gerber Layout Files (Zip Format) NCP12510B65GEVB_GERBER.zip - 90 KB  1 
Eval Board: Schematic NCP12510B65GEVB Schematic NCP12510B65GEVB_SCHEMATIC.pdf - 106 KB  0 
Eval Board: Test Procedure NCP12510B65GEVB Test Procedure NCP12510B65GEVB_TEST_PROCEDURE.pdf - 182 KB  1 
Eval Board: Manual 65 W Notebook Off-line Adaptor with NCP12510 EVB User Manual EVBUM2485/D - 550 KB  0 
Video 65 W Notebook Adapter Evaluation Board - NCP12510B65GEVB WVD17612/D   
Previously Viewed Products
Clear List

Featured Video
65 W Notebook Adapter Evaluation Board - NCP12510B65GEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.