NCP1250B40WGEVB: 40 W Notebook Adapter Demonstration Evaluation Board
![]() Over Power Protection (OPP) is a difficult exercise especially when no-load standby requirements drive the converter specifications. The ON proprietary integrated OPP lets you harness the maximum delivered power without affecting your standby performance simply via two external resistors. An Over Voltage Protection input is also combined on the same pin and protects the whole circuitry in case of optocoupler failure or adverse open loop operation. |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Parts Used | Action | |
---|---|---|---|---|---|---|
NCP1250B40WGEVB | Active |
|
40 W Notebook Adapter Demonstration Evaluation Board | NCP1250BSN65T1G |
Technical Documents
Type | Document Title | Document ID/Size | Rev |
Eval Board: BOM | NCP1250B40WGEVB Bill of Materials ROHS Compliant | NCP1250B40WGEVB_BOM_ROHS.PDF - 68 KB | 1 |
Eval Board: Gerber | NCP1250B40WGEVB Gerber Layout Files (Zip Format) | NCP1250B40WGEVB_GERBER.ZIP - 29.0 KB | 0 |
Eval Board: Schematic | NCP1250B40WGEVB Schematic | NCP1250B40WGEVB_SCHEMATIC.PDF - 16.0 KB | 0 |
Eval Board: Test Procedure | NCP1250B40WGEVB Test Procedure | NCP1250B40WGEVB_TEST_PROCEDURE.PDF - 286.0 KB | 0 |
Video | 40 W Notebook Adapter Demonstration Evaluation Board - NCP1250B40WGEVB Test Procedure | WVD17527/D |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.