Fixed Frequency Current Mode Controller for Flyback Converters

Overview

The NCP12400A65WGEVB Evaluation Board is a new fixed−frequency current−mode controller featuring the Dynamic Self−Supply. This function greatly simplifies the design of the auxiliary supply and the VCC capacitor by activating the internal startup current source to supply the controller during start−up, transients, latch, stand−by etc. This device contains a special HV detector which detects the application unplug from the ac input line and triggers the X2 discharge current. This HV structure allows the brown−out detection as well. It features a timer−based fault detection that ensures the detection of overload and an adjustable compensation to help keep the maximum power independent of the input voltage. Due to frequency foldback, the controller exhibits excellent efficiency in light load condition while still achieving very low standby power consumption. Internal frequency jittering, ramp compensation, and a versatile latch input make this controller an excellent candidate for the robust power supply designs. A dedicated Off Mode allows to reach the extremely low no load input power consumption via “sleeping” whole device and thus minimize the power consumption of the control circuitry. In addition, the NCP12400A65WGEVB features a quiet skip mode which lockes the skip frequency below audiable range. This feature greatly reduces audiable noise caused by the switching pulses during skip mode.

  • 10 ms Soft-Start
  • Frequency Foldback then Skip Mode for Maximum Performance in Light Load and Standby Condition
  • Frequency Modulation for Softened EMI Signature
  • Average Efficiency > 88 %
  • No-Load Power Consumption < 75 mW
  • Fixed-Frequency Current-Mode Operation

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

Fixed Frequency Current Mode Controller for Flyback Converters

Evaluation Board

No

Active

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCP12400A65WGEVB_Schematic

0

Eval Board: Schematic

100.35 KB

EN

Eval Board: Schematic

July 11, 2017

More Details

NCP12400A65WGEVB_Gerber.zip

0

Eval Board: Gerber

47.1 KB

EN

Eval Board: Gerber

July 11, 2017

More Details

NCP12400A65WGEVB_Test_Procedure

0

Eval Board: Test Procedure

259.07 KB

EN

Eval Board: Test Procedure

July 11, 2017

More Details

NCP12400A65WGEVB_BOM_ROHS

0

Eval Board: BOM

215.04 KB

EN

Eval Board: BOM

July 11, 2017

More Details

Show More