feedback
Rate this webpage
Need
Support?

NCP114MXTCGEVB:  CMOS Low Dropout Regulator, 300 mA , 3.3V, Active Discharge Evaluation Board


The NCP114MXTCGEVB is designed to quickly evaluate the NCP114, a 300 mA LDO that provides the engineer with a very stable, accurate voltage with low noise suitable for space constrained, noise sensitive applications. In order to optimize performance for battery operated portable applications, the NCP114 employs the dynamic quiescent current adjustment for very low IQ consumption at no−load.
Features and Applications

Features

  • 3.3 V output
  • Minimized parasitic elements
  • Low ESR and reduced instantaneous output voltage drop under transient load conditions
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCP114MXTCGEVB Active
Pb-free
CMOS Low Dropout Regulator, 300 mA , 3.3V, Active Discharge Evaluation Board NCP114AMX330TCG
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM NCP114MXTCGEVB Bill of Materials ROHS Compliant NCP114MXTCGEVB_BOM_ROHS - 141 KB  0 
Eval Board: Gerber NCP114MXTCGEVB Gerber Layout Files (Zip Format) NCP114MXTCGEVB_GERBER - 55 KB  0 
Eval Board: Schematic NCP114MXTCGEVB Schematic NCP114MXTCGEVB_SCHEMATIC - 63 KB  0 
Eval Board: Test Procedure NCP114MXTCGEVB Test Procedure NCP114MXTCGEVB_TEST_PROCEDURE - 583 KB  0 
Video CMOS Low Dropout Regulator, 300 mA , 3.3V, Active Discharge Evaluation Board - NCP114MXTCGEVB WVD17678/D   
Previously Viewed Products
Clear List

Featured Video
CMOS Low Dropout Regulator, 300 mA , 3.3V, Active Discharge Evaluation Board - NCP114MXTCGEVB

More Videos ...

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.